IESNA:LM-63-2002
[TEST]P1449878
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA ( )
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]5/19/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - LUMARK
[LUMCAT]TWC150_T4_150W_3000K
[LUMINAIRE]Tapered Wall Cutoff Wall Mount Luminaire at, T4 distribution, 150W 3000K settings
[_LIFETIME_TM21_2021]>90000
[_LIFETIME PERCENTAGE] L70 (15000)
[_LIFETIME_TM21_2011]>90000
[_LIFETIME PERCENTAGE] L70 (15000)
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]21436
TILT=NONE
1 -1 1 181 25 1 1 1.3333 0.4167 0
1 1 150.3
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 33 34 35 36 37 38 39
40 41 42 43 44 45 46 47 48 49
50 51 52 53 54 55 56 57 58 59
60 61 62 63 64 65 66 67 68 69
70 71 72 73 74 75 76 77 78 79
80 81 82 83 84 85 86 87 88 89
90 91 92 93 94 95 96 97 98 99
100 101 102 103 104 105 106 107 108 109
110 111 112 113 114 115 116 117 118 119
120 121 122 123 124 125 126 127 128 129
130 131 132 133 134 135 136 137 138 139
140 141 142 143 144 145 146 147 148 149
150 151 152 153 154 155 156 157 158 159
160 161 162 163 164 165 166 167 168 169
170 171 172 173 174 175 176 177 178 179
180
0 15 30 45 60 75 90 105 120 135
150 165 180 195 210 225 240 255 270 285
300 315 330 345 360
6860.7 6873.3 6882.6 6890.5 6897.8 6904.2 6913.6 6921 6931.2 6940.3
6948.6 6951.5 6950.8 6950.1 6949.4 6948.7 6948 6945.9 6941.2 6935.9
6930.5 6920.7 6910 6899.1 6890.6 6879.9 6869.6 6860 6843.9 6827
6813.7 6805.9 6798.9 6794.1 6792 6788.4 6791.9 6797.6 6800.3 6804
6802.4 6804.6 6810.4 6817.4 6836.6 6861.8 6880.9 6905.3 6920.4 6937
6942.7 6925 6880.8 6838.5 6835.8 6858.6 6875.9 6914 7017.5 7180.8
7362.7 7483.8 7467 7326 7041.3 6659.7 6257.4 5758.1 5197.6 4801.2
4600.7 4426.4 4256 4071.2 3881.3 3644 3389.3 3099.1 2766.6 2430.6
2076.8 1739.8 1443.2 1203.4 857.8 616.8 376.9 157.8 78.7 2.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6860.7 6872.5 6879.4 6885.8 6891.6 6896.2 6903.2 6909.2 6915.7 6922.9
6928.4 6933 6933.1 6928.8 6927.4 6924.1 6916.1 6910.2 6902.5 6892.9
6883.3 6874.8 6861.3 6846.9 6835.9 6818.7 6805.8 6789.6 6773.2 6752.8
6733.3 6717 6703.1 6689.5 6678.3 6671.1 6661.7 6659.3 6657 6651.1
6641.9 6632.2 6626.4 6621 6621.5 6634.7 6651 6655.9 6666.8 6669.3
6682 6689.5 6663.5 6609.9 6566.1 6567.6 6579.2 6588.2 6618.3 6725.6
6884.7 7065.5 7158.9 7104.4 6915.3 6569.8 6144.4 5723.7 5145.5 4680.2
4396.7 4246 4082.4 3916.3 3746.3 3563.9 3356.1 3141.1 2900.1 2614.5
2314.6 1986.3 1667 1417.6 1092.2 803.2 515.4 227.6 113.1 2.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6860.7 6869.3 6873.5 6878.4 6883.3 6883.9 6886.5 6887.6 6887.9 6889.2
6889.3 6888.3 6884.7 6875.7 6868.6 6855.7 6843.2 6829.5 6814.2 6797.6
6780.1 6761.4 6741.4 6721 6700 6677.7 6653.9 6630.5 6603 6577.4
6548.1 6515.9 6481.9 6452.8 6422.5 6392.8 6365.5 6343.2 6317.1 6294.3
6274.8 6249.4 6221.3 6191.4 6165.6 6136.4 6108.2 6089.9 6087.1 6069.8
6047.7 6022.4 5992 5965.8 5921 5856.8 5795.2 5771.6 5769.2 5758.5
5746.7 5779.9 5895.7 6065.5 6214.5 6207.4 6011.1 5619.4 5105.2 4569.6
4028.8 3649.9 3447.5 3281.9 3105.4 2911.2 2727.2 2518.3 2319.2 2162.6
1987.7 1787.4 1562.9 1242.1 1019.3 785.5 551.5 317.5 160.6 3.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6860.7 6864.4 6867.8 6870.6 6869.9 6869.2 6865.6 6859.3 6853.2 6845.3
6839.5 6831.5 6818.9 6802.2 6783 6765 6740.8 6714.5 6686.7 6659.2
6630.9 6600.1 6570 6536.6 6505.8 6467.1 6433.3 6395.7 6355.8 6314.6
6271.6 6229.4 6184.3 6136.3 6087.5 6037 5984 5932.8 5882.8 5828.5
5780.7 5732 5690 5639.6 5591.6 5540.2 5488.3 5432.1 5372.9 5321.9
5262 5211.8 5164.5 5113.7 5048.2 4984.7 4913.4 4845.1 4765.4 4645.5
4525.5 4425.6 4354 4289.2 4233.3 4208.7 4248.6 4423 4677.7 4734
4411.7 3721.5 3032.3 2570.3 2382.7 2212.4 2074 1942.3 1722.8 1386.4
1165.6 1046.8 948 804.6 660.2 515.7 222.6 87.6 63.7 42.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6860.7 6861.8 6862.5 6859.9 6855.9 6846.6 6842.9 6831.3 6817.8 6801.8
6787.4 6770.8 6751.8 6726.8 6700.9 6670.1 6637.9 6599.4 6559.5 6516.5
6472.7 6431.4 6383.6 6335.2 6287.4 6237.1 6187.4 6132.2 6080.1 6022.1
5963.2 5902.2 5841.4 5774.8 5710.7 5642.2 5573.3 5500.9 5427.7 5354.5
5274.2 5194 5115.3 5035.8 4956.7 4883 4810.8 4740 4672.7 4605.1
4539.4 4470.6 4405.1 4327 4240 4147 4045.8 3941.3 3840 3739.9
3629.3 3515.3 3386.7 3252.9 3106.3 2936.7 2742.5 2552.4 2382.3 2232.1
2086.8 1960.8 1905.2 2109.4 2658.6 2336.5 1478.8 1051.5 900.2 974.2
1032.8 814.3 595.2 376.1 315.9 270.2 221.2 154.2 48.7 36.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6860.7 6858.9 6855 6850.6 6840.8 6830.4 6816.7 6800.8 6781.8 6761.8
6740 6717.9 6688.5 6659.8 6631.8 6596 6560.4 6517.6 6472.6 6420.8
6368.7 6310.3 6253.8 6191.2 6127.7 6062.4 5995.2 5928.7 5858.2 5789
5715.7 5641.8 5564.1 5486.8 5408.8 5326.8 5243.2 5156.4 5069.4 4975.4
4880.4 4784.4 4685.8 4586.6 4482.6 4381.8 4272.7 4172.6 4065.6 3964.8
3858.2 3755.8 3653.5 3552.2 3452.1 3345.1 3241.1 3127.7 3010.3 2879.7
2742.3 2596.1 2451.1 2302.1 2153.7 2008.3 1860.7 1729.1 1595.6 1472.8
1349.7 1238.9 1131.7 1026 924 816 707.8 599.6 544.6 479.5
413.1 377.1 329.8 294.3 237.2 151.2 99.4 79.6 59.9 40.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6860.7 6859.2 6857.1 6849.3 6836.4 6822.6 6805.5 6784.9 6763.6 6739.8
6710.6 6682.3 6652 6616.9 6579.2 6540.2 6500.1 6456.8 6408.8 6361.5
6308.9 6257.8 6203.1 6143.6 6084.2 6018.7 5951.9 5882.9 5813.8 5739.3
5665.1 5590 5514.1 5434.7 5354 5269.9 5181.8 5092.7 5000.4 4904.3
4806.7 4707.9 4605.6 4503.3 4401.3 4291.2 4184.8 4075.7 3965.4 3850.5
3734.8 3620.6 3501.7 3381.9 3260.6 3138.5 3018.8 2896.5 2778.2 2661.8
2549 2437.9 2327.6 2217.8 2103.8 1985.6 1867.4 1748.5 1608.3 1467.4
1321.7 1180.5 1043.5 912.8 793.2 680.5 583.5 491.3 410.4 337.9
276.9 225.8 174.8 135.4 101.1 73.7 50.7 35.2 19.7 4.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6860.7 6854.2 6846.2 6836.8 6825.6 6811 6793.9 6774.9 6754.7 6733.2
6711.6 6689.4 6664.6 6635 6601.9 6566.7 6527.9 6487.8 6441.7 6395.3
6346.8 6297.9 6243.2 6191.8 6135.4 6080.5 6019.3 5957.3 5892.8 5826.3
5755.4 5682.4 5606.7 5527.7 5450.4 5366.9 5286.9 5202.2 5116.7 5030.5
4944.6 4858.8 4768.6 4677.5 4586.7 4492.6 4395 4299.7 4197.1 4098.8
3990.7 3881.8 3766.7 3650 3530.2 3407 3289.2 3165.8 3042.2 2904.6
2773.9 2630.1 2484.5 2338.9 2189.5 2049.2 1910 1770.7 1623.4 1493.9
1364.1 1242.1 1114.1 982.9 854.5 720.1 599.3 474.4 379.1 319.3
279.4 243.7 208 172.3 138.7 108.3 80 53.5 35.9 18.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6860.7 6855 6845.2 6836.5 6825.5 6814.5 6805.4 6796.5 6785.5 6769.9
6748.7 6722.3 6693.6 6661.2 6626.2 6588.3 6551.4 6511.5 6472.9 6431.1
6391.4 6348.5 6303.9 6254.6 6203.2 6149.8 6096 6040.4 5984.7 5929
5872 5810.8 5751.9 5688.3 5627.9 5559.2 5493.1 5420.6 5345.5 5266.8
5188.9 5110.2 5027.8 4941.3 4856.9 4765.5 4673.1 4579.2 4479.9 4377.1
4271.7 4160.2 4043.9 3925.4 3803.6 3673.5 3535.7 3388 3231.8 3065.2
2905 2736.9 2568.8 2389.2 2202.2 1985.4 1768.5 1549.6 1234.1 917.3
680.7 546.6 480.3 443 410 375.7 344.8 314.5 286.5 258.2
232.7 207.1 181.6 152.4 123 94.7 67.3 48.5 32.9 17.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6860.7 6852.1 6845.6 6837.5 6833.8 6833.4 6830.9 6820.9 6803.1 6779.7
6753.4 6729.1 6704.4 6675.2 6650.6 6623 6596.6 6568 6536.9 6503
6468.3 6437.1 6400.7 6364.1 6320.9 6281.1 6238.8 6194.9 6148.4 6104.1
6056.1 6003.9 5951.5 5896.4 5841 5779.6 5717.9 5650.6 5581 5504.1
5426.6 5346 5259.6 5170.4 5074.3 4976.4 4875.7 4773.3 4655.3 4534.1
4401 4262.3 4112.3 3955.7 3790.3 3616.2 3430.1 3233.1 2990.2 2695.8
2303.9 1912 1520.3 1156.6 887.8 715.6 622 579.1 550.1 522.3
493.3 463.4 433.5 404.1 376.5 350.7 326.4 302.5 273.8 243.2
212.6 181.9 147.1 117.6 100.6 83.6 62.2 43.9 25.6 7.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6860.7 6851 6843.1 6841.2 6843.6 6847.5 6841.8 6826.6 6805.8 6785.9
6765.4 6745.3 6727.1 6710.4 6693.9 6673.9 6651.1 6628 6605.7 6580.3
6555 6528.6 6499.9 6469.8 6436.9 6406.1 6370.7 6337.9 6298 6259.1
6214.8 6170.7 6121.9 6069.4 6009.1 5947.1 5880.2 5808.5 5733.1 5653.3
5573.6 5482.9 5392.9 5289.4 5182.3 5063 4935.3 4797.7 4650.4 4492.8
4326.4 4151.5 3948.6 3700.4 3386.7 2991.6 2543.3 2114.2 1685.1 1259.5
1007 827.4 728.7 680.3 651.4 625.7 600.4 573.5 545.6 517.7
490.4 463.7 439 417.9 394.6 364.5 333.8 301.6 269.2 240.9
212.6 184.7 167.8 147.3 123.3 97.1 68.8 48.7 28.7 9.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6860.7 6851.5 6845.5 6843 6851.9 6855.4 6847.7 6831.9 6811.3 6796.8
6779.7 6766.9 6753.4 6743.5 6727 6711.3 6691.2 6669.1 6651.6 6632.1
6610.3 6588.8 6562.3 6541.5 6519.9 6491.6 6464 6432.8 6395 6356.7
6316.1 6267.5 6216.1 6156.6 6096.8 6031.1 5963.7 5888.8 5814.5 5731.3
5647.3 5547 5435.8 5318.4 5187.2 5049.1 4896.5 4738.1 4566.8 4374.4
4128 3820.3 3417.4 2964.8 2498.6 2032.3 1568.8 1239.2 1017.7 868.7
784.5 745.7 719.9 696.9 674.1 649.9 624.3 601.2 577.8 554.8
532 513.9 492 462.2 430 395.8 361.9 325.6 294 271.7
252.9 224.9 196.8 168.8 135.5 98.6 73 51.8 30.7 9.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6860.7 6852.1 6847.5 6846.6 6856.2 6859.3 6849.4 6834.1 6816.6 6801.5
6786.1 6775.9 6767.7 6756.2 6739.8 6726.5 6709.4 6690.2 6674.8 6657.2
6635.5 6616.2 6597.7 6574.7 6552.4 6527.2 6499.2 6465.6 6433.2 6395.2
6350.5 6301.2 6245.8 6190.7 6128.5 6063.6 5994.4 5922.9 5845.5 5759.6
5669.1 5562.3 5449.3 5319.3 5185.8 5038.2 4882.3 4712.9 4528.2 4286.8
3992.3 3605.1 3143.9 2649 2215.4 1781.7 1352 1099.8 931.1 826.3
775.8 750.1 727 706.3 683.8 658.8 635.6 614.8 593.5 571.7
553.8 535.1 508.8 477.9 443.9 408.8 373.8 338.3 312.5 290.7
270.5 238.5 206.4 174.4 139.4 101.9 76.8 54.5 32.1 10
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6860.7 6853.4 6846.5 6844.9 6852.3 6856.8 6850.8 6835.6 6817 6804
6786.5 6772.1 6760.9 6746.5 6733 6718.5 6699.7 6680.3 6662.8 6644.4
6622 6597.8 6575.7 6554.8 6531.6 6505.8 6476.9 6445 6409.9 6371.7
6332 6284 6231.1 6174.5 6114.1 6050.5 5980.8 5910.1 5836 5754.9
5669.7 5573.1 5466.8 5346.4 5225.4 5085.5 4939.1 4781.6 4614.1 4426.5
4199.9 3906.7 3528 3084.3 2585 2160 1735 1312.1 1066.6 901.6
803 753.5 727 703 680.6 657.1 630.3 606.2 583.6 559.4
537.4 518.2 498.3 469.8 439.5 404.8 370.1 332 297.4 273.1
252.4 226.3 200.1 173.8 140.2 106 77.5 55.2 32.8 10.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6860.7 6854.9 6847.1 6842.8 6845 6849.5 6847.9 6836.9 6817.6 6797.7
6778.8 6759.8 6743.1 6724.9 6709.4 6692.2 6668.8 6647.6 6625.7 6600.6
6576.5 6552.1 6522.1 6492 6458.8 6427 6395.6 6363.2 6327.5 6289.4
6249.8 6202.5 6155.2 6099.1 6044.9 5980.7 5917.4 5843.8 5770.7 5689.8
5612.2 5529.2 5439.2 5344 5237.4 5123 4999.1 4868 4724.3 4571.5
4413.8 4239.7 4053.5 3835.1 3556.2 3196.8 2775.3 2325.6 1875.7 1429.9
1122.4 909.4 774.2 702.4 665 638.4 613.1 586.3 558.4 529.2
501.1 473.8 448.5 425.3 405.2 376.9 346.8 313.7 281.6 249.7
217.8 186.1 168.6 151.1 127.9 104.6 75.8 51.4 35.6 19.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6860.7 6851.8 6846.1 6840 6835.8 6836.1 6836.3 6828.6 6815.7 6797.7
6773.8 6749.4 6725.4 6698.8 6675.6 6648.6 6624.6 6597.7 6567.7 6536.3
6503.5 6469.6 6435.9 6400.2 6363 6322.4 6281.9 6238.3 6194.4 6146.3
6099.4 6050.6 5998.2 5942.6 5887.2 5830 5767.5 5702.9 5636.9 5562.8
5485.2 5403.5 5319.9 5230.7 5140.1 5045.7 4947.7 4846.8 4739.6 4621.7
4495.8 4361.8 4219 4070 3912.8 3743.4 3567.6 3381.8 3179.5 2937.7
2635.8 2233 1830.2 1429.2 1085.8 841.4 694.9 614.2 572.8 543.5
514.6 485.1 456.6 426.4 397.8 368 342.7 316.4 291.4 260.4
229.2 197.9 166.5 128.5 105.2 88.5 69.6 48.4 33.5 18.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6860.7 6853.1 6847.1 6840 6830.6 6822.4 6812.3 6806.3 6800 6789.4
6772.2 6748 6722.5 6690.8 6657.1 6623.1 6586.1 6548.6 6509 6474.7
6434 6393 6349.7 6304.3 6254.7 6204.8 6147.1 6094.8 6040 5982.5
5926.8 5867.7 5809.8 5747.8 5683.4 5615.6 5547.8 5475.9 5403.1 5326.4
5249.3 5172.3 5091.6 5007.9 4923.8 4834.7 4745.9 4653.9 4556.8 4456
4354.4 4246.2 4136.1 4016.4 3897.9 3770.1 3638.5 3496 3344.7 3189.4
3034.2 2870.5 2705.1 2537.2 2367.4 2193.1 1985.9 1778.6 1571.4 1256.5
930.5 685.3 545.8 474.6 435.4 400.8 367.6 335.6 306.2 276.8
248.5 222.2 195.9 169.5 139.1 109.9 81.3 57.9 39.4 21
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6860.7 6856.8 6850.8 6844.5 6833.5 6822.7 6806.8 6792.7 6774.3 6753.7
6734 6711 6690.3 6664.1 6636.1 6604.2 6570.1 6532.6 6490 6447.1
6398 6351.2 6300.9 6249.6 6196.6 6142.4 6083.3 6022.1 5958.1 5891
5823.2 5750.3 5677.6 5597 5521.9 5436.1 5356 5270.2 5188.6 5101.9
5019 4930.6 4840.4 4749.7 4657 4566.2 4468.9 4373.5 4272.6 4169.3
4064.2 3954 3843.9 3728.7 3616.8 3494.9 3374.4 3248.3 3121.9 2988.9
2855.1 2714.7 2572.2 2431.5 2285.1 2143.2 2002.8 1862.3 1721.9 1587.8
1461.4 1339.1 1217.2 1092.9 971.6 842.9 717.4 592.8 477.4 380.8
315.5 272.4 235.4 198.4 161.4 128.1 95.9 68.4 46.2 24
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6860.7 6864.2 6863.6 6859 6849 6840.7 6827 6810.7 6791.1 6772.3
6749.5 6722.8 6695.7 6666.9 6634.9 6598.1 6560.9 6518.4 6477.8 6429.9
6379.8 6328.5 6273.4 6212.1 6155.3 6089.7 6024.1 5956.3 5889.5 5817
5746.9 5671.6 5598.3 5520.1 5442.1 5357.6 5274.9 5184.9 5097.9 5002.5
4906.9 4808.7 4711.8 4607.9 4506.1 4399.9 4289.6 4180.8 4066.6 3958.4
3840.2 3725.4 3604.5 3487.9 3367.5 3243.2 3121.8 2993.8 2874.6 2752
2641.2 2526.5 2416.3 2304.5 2193.7 2075.2 1948.5 1816.3 1673.1 1533.6
1390.8 1247.9 1106.8 974.6 858.8 743.6 628.5 534.1 446.2 370.7
303.9 245.3 195.9 151.1 114.9 89 63.4 37.7 20.1 7.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6860.7 6866.1 6864.3 6863.6 6859.6 6852.3 6843.3 6831.2 6818.1 6802.7
6782.8 6763 6741.4 6715.2 6685.8 6654.5 6617.3 6576.7 6532.3 6483.7
6429.9 6374.6 6320.6 6262.1 6202.3 6140.5 6075.6 6012.6 5949 5876.5
5805.7 5734.5 5661.3 5585.7 5511.7 5431.7 5348.7 5268.7 5178.7 5091.3
4995 4906.8 4806.6 4708.6 4607 4507.6 4403 4299.6 4193.9 4087.9
3982.6 3877.5 3777 3671.6 3575.2 3470 3367.7 3256 3139 3012.5
2872.9 2733.5 2580.2 2434.7 2277.7 2132.1 1979.9 1843.9 1709.5 1578
1453 1332.3 1219.1 1110.6 1010.7 900 798.2 696.7 595.1 537.8
471.7 415.4 374.8 336.7 299.4 208.1 114.6 79.8 45.1 10.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6860.7 6869.5 6872.2 6874.2 6870.6 6871.2 6866.7 6860.4 6852.2 6841.9
6829.8 6813.1 6792.2 6769.9 6746.9 6719 6688.8 6651.9 6612.1 6571.4
6533.5 6493.1 6451 6405.6 6360.2 6312.5 6263 6214.7 6161.4 6108
6050 5993.7 5934.5 5874.8 5810.2 5744.7 5679.7 5608.4 5541.4 5466.6
5392.1 5311.8 5234.2 5156.2 5081.5 5012.5 4936.1 4870.4 4798.1 4738.2
4671.4 4611.4 4538 4462.6 4380.9 4292.3 4195.2 4088.1 3991.7 3887.5
3782.3 3666 3545 3415.4 3277.2 3120.9 2926.8 2733 2550.9 2402.7
2249 2115.7 2033.4 2120.3 2663.1 2760.7 1881.9 1172.7 988.5 909.7
1144 852 629.4 408.3 338.6 292.4 244.2 169.4 95.4 71.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6860.7 6871.5 6876.8 6881.8 6884.3 6886.9 6886.6 6884.7 6883.9 6878.3
6869.3 6861.4 6851.4 6841.4 6824.5 6804.2 6778.6 6754.2 6731.3 6703.5
6680.9 6654.9 6625.5 6595.3 6563.8 6533.3 6499.3 6464 6426.4 6385.4
6346.7 6306.6 6268.5 6221.1 6177.7 6126.9 6077.7 6026.4 5981 5932.4
5883.1 5835.4 5791 5748.3 5699.9 5658.4 5603.5 5550.5 5493.6 5448
5390.2 5338.1 5292.6 5241 5185.3 5117.9 5055.1 4987.9 4914.4 4805.2
4689.3 4581.3 4508.6 4449 4392.6 4362.9 4394.7 4547.4 4815.3 4938.6
4708.1 4083.7 3366.4 2812.5 2506 2334.7 2206.8 2053.6 1873.9 1526.8
1275 1128.5 1022.4 923.9 712.5 498.3 284.2 119.1 59.7 1.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6860.7 6871.2 6880.2 6888.1 6892.2 6894.9 6900.2 6905.2 6908 6910
6910.3 6911 6907.1 6900.7 6892.5 6881 6866.6 6856.8 6840.7 6829.5
6815.9 6801 6780.7 6761.5 6741 6718.3 6698.5 6673 6652 6625
6599.7 6570.6 6539.1 6510.8 6484 6456 6430.5 6407.9 6384.6 6369.4
6347.9 6327.8 6300.5 6274.9 6248.3 6224.7 6196.7 6184.4 6178.8 6162.9
6144.7 6120.9 6099.2 6075.7 6040.9 5979.1 5911.6 5875 5869.4 5860.2
5853.8 5885.1 5992.2 6163 6330.8 6341.1 6180.8 5827.8 5337.3 4793
4245.4 3802.7 3561.8 3387.2 3215.4 3017.5 2819.2 2602.3 2396.7 2228.8
2065.3 1875.6 1648.9 1350.1 1075.7 844.8 616.6 388.5 31.3 16.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6860.7 6872.7 6881.9 6889.5 6897.7 6903.6 6911.9 6916.3 6923.9 6930.1
6937.7 6941.8 6941.1 6939.8 6939.8 6935.6 6927.6 6924.2 6917.1 6911.4
6903.4 6893.3 6882.2 6868 6855.9 6843.8 6829.2 6812.9 6801.7 6780.7
6762.6 6745.3 6733.5 6722 6715.2 6703.1 6699.1 6696.4 6694.4 6693.4
6685.8 6676.6 6672.4 6670.4 6670 6684 6697.9 6708.7 6720.4 6729.3
6739.5 6740.5 6716.3 6661.3 6622.2 6619.2 6638 6646.1 6677.2 6778.5
6934 7114.5 7215.6 7169.6 6990.6 6669 6242.8 5816.8 5246.5 4742.9
4439.1 4277.1 4123.3 3943.3 3778.9 3583.8 3379.7 3157.2 2929.5 2645.4
2343 2007.2 1681.7 1449.2 1139.5 848.1 557.2 266.3 133 1.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6860.7 6873.3 6882.6 6890.5 6897.8 6904.2 6913.6 6921 6931.2 6940.3
6948.6 6951.5 6950.8 6950.1 6949.4 6948.7 6948 6945.9 6941.2 6935.9
6930.5 6920.7 6910 6899.1 6890.6 6879.9 6869.6 6860 6843.9 6827
6813.7 6805.9 6798.9 6794.1 6792 6788.4 6791.9 6797.6 6800.3 6804
6802.4 6804.6 6810.4 6817.4 6836.6 6861.8 6880.9 6905.3 6920.4 6937
6942.7 6925 6880.8 6838.5 6835.8 6858.6 6875.9 6914 7017.5 7180.8
7362.7 7483.8 7467 7326 7041.3 6659.7 6257.4 5758.1 5197.6 4801.2
4600.7 4426.4 4256 4071.2 3881.3 3644 3389.3 3099.1 2766.6 2430.6
2076.8 1739.8 1443.2 1203.4 857.8 616.8 376.9 157.8 78.7 2.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
